Product Description
- Push to latch/unlatch
- Keep doors shut when not in use
Product Specifications
Material
Plastic (ABS)
Finish
Black
Weight of Item (g)
22
Length or Depth of Item when closed (mm)
43.5
Length or Depth of Item when closed (in)
1.75
Length or Depth of Item when open (mm)
58.5
Length or Depth of Item when open (in)
2.3125
Height of Item (mm)
15
Height of Item (in)
0.625
Width of Item (mm)
36
Width of Item (in)
1.4375
Holding Force (kg)
1.6
Holding Force (lbs)
3.5
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 13, 2.7 X 13
Fasteners Type
Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files