TLP-LBM/WHT

MARINE LATCH FOR TLP - TLP-LBM/WHT

MSRP:
$15.40 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
Polyamide
Finish
White
Weight of Item (g)
47
Length or Depth of Item when closed (mm)
43
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
56
Height of Item (in)
2.25
Width of Item (mm)
50
Width of Item (in)
2
Max. Door Thickness (mm)
30
Max. Door Thickness (in)
1.1875
Min. Door Thickness (mm)
19
Min. Door Thickness (in)
0.75
Holding Force (kg)
20
Holding Force (lbs)
44
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3 X 16, 3 X 20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

LATCH FOR TLP BAR LATCH - TLP-LB/WHT

$16.50
PUSH BUTTON & BASE FOR TLP (LATCH BODY NOT INCLUDED) - TLP-BB/SN

$22.70
PUSH BUTTON & BASE FOR TLP (LATCH BODY NOT INCLUDED) - TLP-BB/CR

$18.60
PUSH BUTTON & BASE FOR TLP (LATCH BODY NOT INCLUDED)  - TLP-BB/PB

$24.20
PUSH BUTTON & BASE FOR TLP SQUARE (LATCH BODY NOT INCLUDED) - TLP-S-BB/G

$44.50
PUSH BUTTON & BASE FOR TLP SQUARE (LATCH BODY NOT INCLUDED)  - TLP-S-BB/SN

$40.20