Product Description
- Center point fits MC-F5 metal clip. Use to mark hole center in panel for correct clip alignment. Has stainless steel tip for marking panel.
Product Specifications
Material
Plastic, Stainless Steel
Finish
Red
Weight of Item (g)
0.25
Length or Depth of Item when closed (mm)
8
Length or Depth of Item when closed (in)
1
Height of Item (mm)
25
Height of Item (in)
1
Width of Item (mm)
25
Width of Item (in)
1
For Drywall
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files