6830-30MK/GA

MILLION LOCK - 6830-30MK/GA

MSRP:
$57.10
Product Description
  • Cylinder lock with stainless steel body.
  • Interchangeable Cylinder Lock
  • Cylinder can be changed by using change key MD-K1. Easy to replace cylinder in case key is lost.
  • Up to 7,8 key changes available. (75 key changes per master key.)
  • Cylinder housing Diameter: 22 mm (7/8")
  • 2 mm (5/64") plastic distance plate 681-SP available for various door thickness. See P.581
  • Cylinder housing only. Interchangeable Cylinder MD-N1 must be ordered for a complete assembly.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
180
Length or Depth of Item when closed (mm)
42
Length or Depth of Item when closed (in)
1.6875
Height of Item (mm)
55
Height of Item (in)
2.1875
Width of Item (mm)
58
Width of Item (in)
2.3125
Min. Door Thickness (mm)
30
Min. Door Thickness (in)
1.1875
Master Keying Availability
Y
Million Lock
N
Key Changes
7800
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7 X 13, 3.1 X 22 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

MILLION LOCK
 - 6830-30MK/DN

$55.50
SPACER FOR MILLION LOCK - 6810-SP

$0.90
Image coming soon

$51.60
MILLION LOCK ** CYLINDER CASE ONLY. INTERCHANGEABLE CYLINDER (MD-N1) MUST BE ORDERED FOR A COMPLETE ASSEMBLY. - 1330GL-MK/GA

$71.40
Image coming soon

$113.00