1330GL-MK/DN

MILLION LOCK ** CYLINDER CASE ONLY. INTERCHANGEABLE CYLINDER (MD-N1) MUST BE ORDERED FOR A COMPLETE ASSEMBLY. - 1330GL-MK/DN

MSRP:
$45.60
Product Description
  • Glass door cam lock with interchangeable cylinder. (Please see page P.62 for details.)
  • Cylinder can be changed by using change key MD-K1
  • Easy to replace cylinder in case key is lost. Note: Cylinder housing only. Interchangeable Cylinder MD-N1 must be ordered for a complete assembly
  • Up to 7,8 key changes available. (75 key changes per master key.)
Product Specifications
Material
Zinc Alloy
Finish
Satin Nickel
Weight of Item (g)
130
Length or Depth of Item when open (mm)
51.1
Length or Depth of Item when open (in)
2.0625
Width of Item (mm)
54
Width of Item (in)
2.1875
Max. Door Thickness (mm)
10
Max. Door Thickness (in)
0.3125
Min. Door Thickness (mm)
5
Min. Door Thickness (in)
0.1875
Max. Glass Thickness (mm)
10
Max. Glass Thickness (in)
0.3125
Min. Glass Thickness (mm)
5
Min. Glass Thickness (in)
0.1875
Master Keying Availability
Y
Million Lock
N
Key Changes
7800
Glass Installation
Y
Sheet Metal Installation
N
Wood Installation
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7 X 13
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

MILLION LOCK ** CYLINDER CASE ONLY. INTERCHANGEABLE CYLINDER (MD-N1) MUST BE ORDERED FOR A COMPLETE ASSEMBLY. - 1330GL-MK/GA

$71.40
MILLION LOCK ** CYLINDER CASE ONLY. INTERCHANGEABLE CYLINDER (MD-N1) MUST BE ORDERED FOR A COMPLETE ASSEMBLY. - 1830-MK/DN

$60.40
MILLION LOCK ** CYLINDER CASE ONLY. INTERCHANGEABLE CYLINDER (MD-N1) MUST BE ORDERED FOR A COMPLETE ASSEMBLY. - 1830-MK/GA

$78.50
Image coming soon

$51.70
MILLION LOCK
 - 6830-30MK/DN

$55.50