Image coming soon
900MK/0078

MILLION LOCK MASTER KEY - 900MK/0078

MSRP:
$51.60
Product Specifications
Material
Brass
Finish
Chrome
Weight of Item (g)
120
Length or Depth of Item when closed (mm)
35
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
29
Height of Item (in)
1.1875
Width of Item (mm)
50.5
Width of Item (in)
2
Max. Door Thickness (mm)
8
Max. Door Thickness (in)
0.3125
Min. Door Thickness (mm)
0.8
Min. Door Thickness (in)
0
Master Keying Availability
Y
Million Lock
Y
Key Changes
1000000
Glass Installation
N
Sheet Metal Installation
Y
Wood Installation
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M7 x 0.75, M19 x 1
Fasteners Type
Metric hex nut
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

MILLION LOCK
 - 6830-30MK/DN

$55.50
SPACER FOR MILLION LOCK - 6810-SP

$0.90
MILLION LOCK

 - 6830-30MK/GA

$57.10
Image coming soon

Image coming soon