Product Description
- Perfect for small stroke applications
- No lubricant required
- Made of UL94HB grade flame-resistant plastic
Product Specifications
Material
Polyethylene, 304 Stainless Steel
Finish
Grey, Plain
Weight of Item (g)
5
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
17.6
Height of Item (in)
0.75
Width of Item (mm)
5.2
Width of Item (in)
0.25
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
N
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files