MR-30CNB

MINI GUIDE BLOCK (PRELOAD TYPE) - MR-30CNB

MSRP:
$4.20
Product Description
    Designed for use in automation, such as vending machines, industrial equipment, etc.
Product Specifications
Material
Polyethylene, 304 Stainless Steel
Finish
Grey, Plain
Weight of Item (g)
7
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
26.7
Height of Item (in)
1.0625
Width of Item (mm)
7
Width of Item (in)
0.3125
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
N
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

MINI GUIDE BLOCK (PRELOAD TYPE) - MR-20CNB

$3.20
Image coming soon

$6.90
MINI GUIDE BLOCK FOR MRS20 - MR-20CS

$2.40