MC-YS001

MINI MAGNETIC CATCH & STRIKE - MC-YS001

MSRP:
$7.70
Product Description
  • Mini magnetic catch is ideal for tight spaces
  • Strong or light magnetic force available.
Product Specifications
Material
PBT
Finish
White
Weight of Item (g)
6
Length or Depth of Item when open (mm)
13.5
Length or Depth of Item when open (in)
0.5625
Height of Item (mm)
6
Height of Item (in)
0.25
Width of Item (mm)
34
Width of Item (in)
1.375
Magnetic Force (kg)
3
Magnetic Force (lbs)
6.6
Sealed
N
Snap-in
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.9 X 13, 3.1 X 13
Fasteners Type
Screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

MINI MAGNETIC CATCH & STRIKE - MC-YS002

$2.70