Product Specifications
Material
Rubber (Elastomer)
Finish
Black
Weight of Item (g)
95
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
96.2
Height of Item (in)
3.8125
Width of Item (mm)
40
Width of Item (in)
1.625
Automatic Height Adjustment
N
Base Swivel (deg)
6
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files