Product Specifications
Material
Rubber (Elastomer)
Finish
Black
Weight of Item (g)
138
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
96.8
Height of Item (in)
3.8125
Width of Item (mm)
50
Width of Item (in)
2
Automatic Height Adjustment
N
Base Swivel (deg)
6
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files