ML-ZN80 Heavy-Duty Push-To-Open Magnetic Door Latch
The ML-ZN80 Push-To-Open Door Latch sets a new benchmark in performance and design for large doors. This heavy-duty push-to-open magnetic door latch combines cutting-edge technology with practical design features, making it one of the only push-to-open door latch of its kind available on the market. Boasting a robust 11 lbs push force, the ML-ZN80 is engineered for doors up to 36” x 96”, ensuring functionality without compromising on aesthetics.
The integrated magnet provides a tolerance with a 1.5° swivel, allowing for seamless operation and alignment, even if the door is slightly off-set. The hidden mounting screw design offers a sleek, uncluttered appearance, and the design of the mounting bracket and the slide on latch body makes installation simple and virtually error free. This magnetic push-latch has been rigorously tested, passing a challenging 100,000 open/close cycle test, assuring long-lasting reliability and performance.
Why Choose ML-ZN80?
The ML-ZN80 heavy-duty push-to-open magnetic door latch is not just an accessory but a critical component that enhances the functionality and appearance of your doors. Whether you’re updating existing doors or planning a new installation, the ML-ZN80 provides the strength and style you need. This push-to-open latch for heavy doors is ideal for use with the HES3D-E190 Concealed Door Hinge series, elevating both the functionality and aesthetic of your doors.
When combined with the HES3D Concealed Hinge Series, doors can be installed completely flush with surrounding surfaces, offering a sleek and minimalist look. The design preserves the seamless appearance by hiding mounting screws from view. The latch body can also be easily detached or replaced, providing flexibility and convenience. Perfect for walk-in closets and hidden doors, the ML-ZN80 is available in elegant white, black and an all new brown finish to complement any decor style.
Contact Our Inside Sales Team
Discover why professionals across industries trust Sugatsune America for superior door hardware solutions. Our ML-ZN80 heavy-duty push-to-open magnetic door latch delivers reliable strength and efficiency if you need a robust magnetic push-latch perfect for heavy applications. Enjoy seamless access and convenience with our innovative cabinet, door latches, and other durable door hardware solutions. Choose Sugatsune today—where precision engineering meets everyday practicality. Contact our experts to discuss your creative door hardware needs.