Product Specifications
Material
Polyacetal, 303 Stainless Steel, 304 Stainless Steel, SUJ
Finish
Natural
Weight of Item (g)
11
Height of Item (mm)
6
Height of Item (in)
0.25
Width of Item (mm)
11
Width of Item (in)
0.4375
Carriage Length (mm)
61
Carriage Length (in)
2.375
Carriage Width (mm)
6
Carriage Width (in)
0.25
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Screw M3
Downloadable Files