KA-TLG2-100

Monitor Bracket (Dual Axis type) - KA-TLG2-100

MSRP:
$169.00
Product Description
  • Tilt angle can be adjusted in 10° increments.
  • Friction mechanism feature holds height position firmly in place.
  • Height can be adjusted in 1" (25mm) increments, up to 4".
  • Applicable monitor size: 12" - 22.9" (304.8 mm - 581.7 mm) Weight: Max. 22 lbs (10 kg)
  • Applications: LCD monitors for machine tools, OA equipment, medical equipment, etc.
Product Specifications
Material
Polyamide
Finish
Black
Weight of Item (g)
705
Length or Depth of Item when closed (mm)
122
Length or Depth of Item when closed (in)
4.8125
Height of Item (mm)
356
Height of Item (in)
14.0625
Width of Item (mm)
115
Width of Item (in)
4.5625
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm screw,7 mm screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
Y
Downloadable Files

Related Products

Monitor Bracket (Single Axis type) - KA-TLG1-100

$129.00
Rotation Bracket for Monitors - KA-T100S50-PMT-BL

$219.00
Rotation Bracket for Monitors - KA-T100S50-PMT-WT

$219.00
Monitor Bracket (with torque & auxiliary lock) - KA-T100S50

$219.00
TORQUE HINGE (DUAL AXIS) - HG-T30S15

$60.00