Product Description
- Decorative cover for J95-P6T mounting plates
- Reduces possibility of accidental adjustment or removal of hinge
Product Specifications
Material
Plastic (ABS)
Finish
Black Nickel
Weight of Item (g)
9
Length or Depth of Item when closed (mm)
60.4
Length or Depth of Item when closed (in)
2.4375
Height of Item (mm)
67
Height of Item (in)
2.6875
Width of Item (mm)
9.1
Width of Item (in)
0.375
Clip-on
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
Y
Downloadable Files