ARN-SZ

MOUNTING PLATE FOR AILERON STAY - ARN-SZ

MSRP:
$3.70 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
Steel, Zinc Alloy
Finish
Nickel
Weight of Item (g)
37
Length or Depth of Item when open (mm)
62.7
Length or Depth of Item when open (in)
2.5
Height of Item (mm)
10.5
Height of Item (in)
0.4375
Width of Item (mm)
54
Width of Item (in)
2.1875
Min. Door Thickness (mm)
20
Min. Door Thickness (in)
0.8125
Clip-on
Y
Holes
6
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5 x 15 Flat Countersunk Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
- o
Is RoHS Compliant
RoHS 3
Is Accessory
N

Related Products

AILERON TOP-OPENING LIDS WITH HINGES - ARN-2-M-S

$57.00
AILERON TOP-OPENING LIDS WITH HINGES - ARN-2-M-BL-S

$57.00
AILERON UPWARD-OPENING LIDS WITH HINGES - ARN-3-H-BL-S

$57.00
AILERON UPWARD-OPENING LIDS WITH HINGES - ARN-3-M-S

$57.00
MOUNTING PLATE (FOR HDSN) - HDSN-SZ

$3.10
AILERON TOP-OPENING LIDS  WITH HINGES - ARN-2-H-S

$57.00
AILERON UPWARD-OPENING LIDS WITH HINGES - ARN-3-H-S

$57.00
AILERON UPWARD-OPENING LIDS WITH HINGES - ARN-3-M-BL-S

$57.00
AILERON TOP-OPENING LIDS  WITH HINGES - ARN-2-H-BL-S

$57.00