HDSN-AZ

MOUNTING PLATE (FOR HDSN) - HDSN-AZ

MSRP:
$3.90 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
31
Length or Depth of Item when closed (mm)
12.7
Length or Depth of Item when closed (in)
0.5625
Height of Item (mm)
42
Height of Item (in)
1.6875
Width of Item (mm)
35
Width of Item (in)
1.4375
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

MOUNTING PLATE (FOR HDSN) - HDSN-SZ

$3.10
HEAVY DUTY SOFT-DOWN STAY - HDSN-30HL

$47.00
HEAVY DUTY SOFT-DOWN STAY - HDSN-30KL

$47.00
HEAVY DUTY SOFT-DOWN STAY - HDSN-30ML

$47.00
HEAVY DUTY SOFT-DOWN STAY - HDSN-30SR

$47.00
HEAVY DUTY SOFT-DOWN STAY - HDSN-30KR

$47.00
HEAVY DUTY SOFT-DOWN STAY - HDSN-30MR

$47.00
HEAVY DUTY SOFT-DOWN STAY - HDSN-30HR

$47.00
HEAVY DUTY SOFT-DOWN STAY - HDSN-30SL

$47.00