HDSN-SZ

MOUNTING PLATE (FOR HDSN) - HDSN-SZ

MSRP:
$3.10 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
31
Length or Depth of Item when closed (mm)
24
Length or Depth of Item when closed (in)
1
Height of Item (mm)
60
Height of Item (in)
2.375
Width of Item (mm)
19
Width of Item (in)
0.75
Are Fasteners Included
N
Are Fasteners Required
N
Fasteners Type
4 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

MOUNTING PLATE (FOR HDSN) - HDSN-AZ

$3.90
HEAVY DUTY SOFT-DOWN STAY - HDSN-30HL

$47.00
HEAVY DUTY SOFT-DOWN STAY - HDSN-30KL

$47.00
HEAVY DUTY SOFT-DOWN STAY - HDSN-30ML

$47.00
HEAVY DUTY SOFT-DOWN STAY - HDSN-30SR

$47.00
HEAVY DUTY SOFT-DOWN STAY - HDSN-30KR

$47.00
HEAVY DUTY SOFT-DOWN STAY - HDSN-30MR

$47.00
HEAVY DUTY SOFT-DOWN STAY - HDSN-30HR

$47.00
HEAVY DUTY SOFT-DOWN STAY - HDSN-30SL

$47.00