Product Description
- Mounting plate for J95 hinges
Product Specifications
Material
Zinc Alloy
Finish
Black Nickel
Weight of Item (g)
94
Length or Depth of Item when closed (mm)
58
Length or Depth of Item when closed (in)
2.3125
Length or Depth of Item when open (mm)
58
Length or Depth of Item when open (in)
2.3125
Height of Item (mm)
55
Height of Item (in)
2.1875
Width of Item (mm)
22
Width of Item (in)
0.875
Holes
4
Adjustable
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm or #10 Countersunk Head Tapping Screw or Wood Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is AccessorN
N
Downloadable Files