Product Description
- Mounting Plate for J95.
Product Specifications
Material
Zinc Alloy
Finish
Nickel
Weight of Item (g)
94
Length or Depth of Item when closed (mm)
58
Length or Depth of Item when closed (in)
2.3125
Height of Item (mm)
55
Height of Item (in)
2.1875
Width of Item (mm)
22
Width of Item (in)
0.875
Adjustable
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm or #10 Flathead self tapping
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files