HBFN-SZ

MOUNTING PLATE SET HBFN FOR WOOD - HBFN-SZ

MSRP:
$18.20 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Included with HBFN Series hardware
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
44
Length or Depth of Item when closed (mm)
43
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
60
Height of Item (in)
2.375
Width of Item (mm)
20
Width of Item (in)
0.8125
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

HORIZONTAL BI-FOLD MECHANISM - HBFN-2M

$164.00
HORIZONTAL BI-FOLD MECHANISM - HBFN-4M

$164.00
HORIZONTAL BI-FOLD MECHANISM - HBFN-3M

$164.00
MOUNTING PLATE (FOR HDSN) - HDSN-SZ

$3.10
MOUNTING PLATE FOR AILERON STAY - ARN-SZ

$3.70
MOUNTING PLATE (FOR HDSN) - HDSN-AZ

$3.90