Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
338
Length or Depth of Item when closed (mm)
548
Length or Depth of Item when closed (in)
21.625
Height of Item (mm)
29.5
Height of Item (in)
1.1875
Width of Item (mm)
23
Width of Item (in)
0.9375
Max. Door Width (mm)
910
Max. Door Width (in)
35.8125
Min. Door Width (mm)
600
Min. Door Width (in)
23.625
Max. Door Thickness (in)
1.75
Min. Door Thickness (mm)
25
Min. Door Thickness (in)
1
Max. Door Weight (kg)
20
Max. Door Weight (lbs)
44
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
N
Adjustable
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4.5 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files