Product Description
- Self-leveling lid
- Horizontal use only
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
554
Length or Depth of Item when closed (mm)
170
Length or Depth of Item when closed (in)
6.75
Height of Item (mm)
36
Height of Item (in)
1.4375
Width of Item (mm)
170
Width of Item (in)
6.75
Soft Closing
N
For Horizontal Installation
Y
Shape
Circular
Self-leveling Lid
Y
Synchronized Door
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files