Product Description
- Corrosion resistant
- Ideal for magazine/news paper waste box
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
290
Length or Depth of Item when closed (mm)
283
Length or Depth of Item when closed (in)
11.1875
Height of Item (mm)
36
Height of Item (in)
1.4375
Width of Item (mm)
68
Width of Item (in)
2.6875
For Horizontal Installation
Y
Shape
Rectangular
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files