Product Description
- Soft and slow closing movement with a builtin damper mechanism
- Wide opening, self-leveling lid
- Stainless steel for corrosion resistance
- Operating temperature: 32°F - 104°F (0°C - 40°C)
- Horizontal use only
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
460
Length or Depth of Item when closed (mm)
136
Length or Depth of Item when closed (in)
5.375
Height of Item (mm)
36
Height of Item (in)
1.4375
Width of Item (mm)
136
Width of Item (in)
5.375
Soft Closing
Y
For Horizontal Installation
Y
Shape
Circular
Self-leveling Lid
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files