Product Description
- Built in damper to keep the lid from slamming shut
- Integrated anti-pinching plates
- Vertical use only
- Corrosion resistant
- Guide sold separately.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
1042
Length or Depth of Item when closed (mm)
100
Length or Depth of Item when closed (in)
3.9375
Height of Item (mm)
164
Height of Item (in)
6.5
Width of Item (mm)
218
Width of Item (in)
8.625
Soft Closing
Y
For Horizontal Installation
N
Shape
Rectangular
Synchronized Door
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files