Product Description
- The lid opening can be locked shut, preventing unauthorised substances from being inserted. This makes it easy to limit access to the waste area and prevent unintended uses
- The indicator turns red when locked
- The square type quarter turn lock makes it easy to remove obstructions such as chewing gum
- Fitted with a vibration reduction mechanism to significantly reduce wobbling and clicking sounds
- Soft-close functionality. Built-in damper causes lid to gently close when released, preventing slamming sounds
- Side plates on the plate interior prevent fingers from getting stuck or pinched when lid closes
- Designed for vertical use
- Optional inlet guide to prevent items from falling out. (Sold separately).
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
1950
Length or Depth of Item when closed (mm)
100
Length or Depth of Item when closed (in)
3.9375
Height of Item (mm)
265
Height of Item (in)
10.4375
Width of Item (mm)
300
Width of Item (in)
11.8125
Soft Closing
Y
For Horizontal Installation
N
Shape
Rectangular
Synchronized Door
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N