Product Description
- The innovative "Dual-X" design.
- Smoothly facilitates up to 27 lbs (120 N) even if the load is applied vertically or horizontally.
- Maintains its smooth and consistent movement even when a moment load occurs.
- Can be used with a motor drive.
- Precision performance that passed 500,000 cycle tests.
- The guide block is preloaded significantly reduce rattling.
- Multiple guide blocks can be used with a guide rail (rails and blocks ordered separately).
- Ideal for automated machinery, robotics, medical, analysis or food equipment and kiosks.
Product Specifications
Material
304 Stainless Steel
Finish
No Polish
Weight of Item (g)
505
Length or Depth of Item when closed (mm)
1200
Length or Depth of Item when closed (in)
47.25
Height of Item (mm)
9.7
Height of Item (in)
0.4375
Width of Item (mm)
25
Width of Item (in)
1
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Hexagon socket bolt M4,Head diameter: 7.6 mm or less,Head height: 2.2 mm or less
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files