Product Description
- Soft and slow closing movement with a built-in damper mechanism.
- Wide opening, self-leveling lid.
- Stainless steel for corrosion resistance.
- Operating temperature: 32°F - 104°F (0°C - 40°C)
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
1060
Length or Depth of Item when closed (mm)
220
Length or Depth of Item when closed (in)
8.6875
Height of Item (mm)
36
Height of Item (in)
1.4375
Width of Item (mm)
220
Width of Item (in)
8.6875
Soft Closing
Y
For Horizontal Installation
Y
Shape
Round
Self-leveling Lid
Y
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files