Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
25
Length or Depth of Item when closed (mm)
16.1
Height of Item (mm)
31.5
Width of Item (mm)
15
Max. Door Thickness (mm)
2
Max. Door Thickness (in)
0.0625
Min. Door Thickness (mm)
0
Min. Door Thickness (in)
0
Master Keying Availability
N
Key Changes
100
Glass Installation
N
Sheet Metal Installation
Y
Wood Installation
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M12 x 1, M3
Fasteners Type
Machine screw,Metric Hex nut
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files