Product Specifications
Material
Brass
Finish
Satin Nickel
Weight of Item (g)
64
Length or Depth of Item when open (mm)
70
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
8.5
Height of Item (in)
0.375
Width of Item (mm)
40
Width of Item (in)
1.625
Max. Door Height (mm)
700
Max. Door Height (in)
27.5625
Max. Door Width (mm)
450
Max. Door Width (in)
17.75
Max. Door Thickness (mm)
21
Max. Door Thickness (in)
0.8125
Max. Door Weight (kg)
4
Max. Door Weight (lbs)
8.8
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 X 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files