MC-37/BLK

Non-Magnetic Latch (OLD STYLE) - MC-37/BLK

MSRP:
$7.60 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Push to latch/unlatch.
  • Strong retaining force.
  • Solid stem strike requires a strict tolerance in alignment of the strike and catch body.
  • For overlay door, allow 3 mm (1/8") gap between door and cabinet frame for push space.
  • Pulling the door with excessive force without unlatching the unit may damage the mechanism.
  • Constant loading of over 8.8 lbf (4 kgf) or excessive pushing or pulling is not recommended.
Product Specifications
Material
ABS
Finish
Black
Weight of Item (g)
32
Length or Depth of Item when closed (mm)
65
Length or Depth of Item when closed (in)
2.5625
Length or Depth of Item when open (mm)
71
Length or Depth of Item when open (in)
2.8125
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
40
Width of Item (in)
1.625
Holding Force (kg)
8
Holding Force (lbs)
17.6
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 x 13, 3.5 x 10
Fasteners Type
Screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N

Related Products

Non-Magnetic Touch Latch (New Style) - MC-37/BLK-1

$7.60
Non-Magnetic Touch Latch (New Style) - MC-37/WHT-1

$7.60
Non-Magnetic Touch Latch (New Style) - MC-37/BRN-1

$7.60
Non-Magnetic Touch Latch - MC-28/BLK

$6.40
NON-MAGNETIC TOUCH LATCH - PR-21P/BLK

$6.30