Product Specifications
Material
ABS
Finish
Black
Weight of Item (g)
2.5
Length or Depth of Item when closed (mm)
124
Length or Depth of Item when closed (in)
4.9375
Length or Depth of Item when open (mm)
29.5
Length or Depth of Item when open (in)
1.1875
Height of Item (mm)
19
Height of Item (in)
0.75
Width of Item (mm)
7.4
Width of Item (in)
0.3125
Holding Force (kg)
2.2
Holding Force (lbs)
4.8
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files