MDH-BF

OFF-SET BRACKET FOR MDH - MDH-BF

MSRP:
$102.70 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Flexible design options by selecting pipe & bracket parts separately
  • Pipe can be cut to desired length
  • CFRP material is coated using a special light weight UV Beam
Product Specifications
Material
Zinc Alloy
Finish
Matte Chrome
Weight of Item (g)
1122
Length or Depth of Item when closed (mm)
80.5
Length or Depth of Item when closed (in)
3.1875
Height of Item (mm)
35.5
Height of Item (in)
1.4375
Width of Item (mm)
80.5
Width of Item (in)
3.1875
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M8 X 8
Fasteners Type
Hexagon Socket Set Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

STRAIGHT BRACKET FOR MDH - MDH-BS

$115.30
BRACKET OFF-SET WITH HOOK - MDHL-BFTL

$110.00
BRACKET OFF-SET WITH HOOK - MDHL-BFTR

$110.00
BRACKET OFF-SET WITHOUT HOOK - MDHL-BFNL

$99.80
BRACKET OFF-SET WITHOUT HOOK - MDHL-BFNR

$99.80