Product Description
- Limits the opening angle from 100° to 85° of the H360 hinge. (The H360 is a thick door model of OLYMPIA hinge series.)
Product Specifications
Material
PBT Plastic
Finish
Light Grey
Weight of Item (g)
0.45
Length or Depth of Item when closed (mm)
23.4
Length or Depth of Item when closed (in)
0.9375
Height of Item (mm)
14.7
Height of Item (in)
0.625
Width of Item (mm)
6.9
Width of Item (in)
0.3125
Clip-on
Y
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N