Product Description
- Hides screws for a sleek look.
- Available Hinge:
- 360 (19 mm overlay type)
- H360 (26 mm overlay type)
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
2.6
Length or Depth of Item when closed (mm)
52
Length or Depth of Item when closed (in)
2.0625
Height of Item (mm)
13.8
Height of Item (in)
0.5625
Width of Item (mm)
7.9
Width of Item (in)
0.3125
Clip-on
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N