Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
29
Length or Depth of Item when closed (mm)
47
Length or Depth of Item when closed (in)
1.875
Height of Item (mm)
14.2
Height of Item (in)
0.5625
Width of Item (mm)
46.8
Width of Item (in)
1.875
Holes
2
Adjustable
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N