Product Description
- The slim design gives a sleek look.
- When used with two H360 hinges, door specs should be:
- Door width Max 17-3/4" 450 mm
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
20
Length or Depth of Item when closed (mm)
65
Length or Depth of Item when closed (in)
2.5625
Height of Item (mm)
21
Height of Item (in)
0.875
Width of Item (mm)
11.1
Width of Item (in)
0.4375
Clip-on
N
Holes
2
Adjustable
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or #5 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N