HG-TQWA15-B

One-Way Concealed Torque Hinge (130° Wide Opening) - HG-TQWA15-B

MSRP:
$45.00 USD
(No reviews yet) Write a Review
Adding to cart… The item has been added
Quantity:
Adding to cart… The item has been added
Product Description
  • Torque applied to hold door in any desired position (Freestop).
  • Select from two available options to best support your application:
  • - Type A: has torque (free stop) in opening direction.
  • - Type B: has torque (free stop) in closing direction.
  • Hinge is hidden (concealed) from the outside of the door.
  • Can be used horizontally or vertically. 130° Wide Opening.
  • Durability: successfully passed 20,000 open/close private cycles.
  • Ideal for medical or analytical equipment, automation devices, maintenance on various manufacturing equipment.
Product Specifications
Material
304 Stainless Steel
Finish
Barrel Polish
Weight of Item (g)
183
Length or Depth of Item when closed (mm)
67.5
Length or Depth of Item when closed (in)
2.6875
Height of Item (mm)
37.7
Height of Item (in)
1.5
Width of Item (mm)
75
Width of Item (in)
3
Max. Torque (kgf-cm/ea)
15.3
Max. Torque (lbs-in/ea)
13.2
Min. Torque (kgf-cm/ea)
15.3
Min. Torque (lbs-in/ea)
13.2
Knuckles
1
Holes
4
Adjustable
N
Max. Opening Angle (?)
130
Max. Opening Angle (degree)
130
Dampening Direction
Closing Torque
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 screws
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

One-Way Concealed Torque Hinge (130° Wide Opening) - HG-TQWA15-A

$45.00
One-Way Concealed Torque Hinge - HG-TQU15-B

$40.00
One-Way Concealed Torque Hinge - HG-TQU15-A

$40.00
TORQUE HINGE (ONE WAY/DOWNWARD) - HG-TQA90-B

$178.00
ADJUSTABLE ONE WAY TORQUE HINGE - HG-TQJ100-B

$166.30
TORQUE HINGE (ONE WAY/UPWARD TOP-OPENING) - HG-TQA90-A

$178.00
ADJUSTABLE ONE WAY TORQUE HINGE - HG-TQJ100-A

$166.30