HG-TQS15-A

One-Way Torque Hinge - HG-TQS15-A

MSRP:
$0.00
Product Description
    • Free stop (torque) in hinge opening direction. Allows for frictionless handling of doors in the hinge closing direction.
    • Surface mounted: can be used horizontally or vertically.
    • Install a catch or latch to keep lids or doors from opening.
    • Durability: successfully passed 2, open/close private cycle test.
    • Ideal for medical or analytical equipment, automation devices, maintenance on various manufacturing equipment. 
Product Specifications
Material
Stainless Steel304
Finish
Barrel polish
Weight of Item (g)
89
Length or Depth of Item when closed (mm)
67.5
Length or Depth of Item when closed (in)
2.6875
Height of Item (mm)
15.5
Height of Item (in)
0.625
Width of Item (mm)
46
Width of Item (in)
1.8125
Max. Torque (kgf-cm/ea)
15.3
Max. Torque (lbs-in/ea)
13.2
Min. Torque (kgf-cm/ea)
15.3
Min. Torque (lbs-in/ea)
13.2
Max. Torque (kgf-cm/pr)
15.3
Knuckles
1
Holes
4
Adjustable
N
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Dampening Direction
Torque Opening
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 screws
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

One-Way Torque Hinge - HG-TQS15-B

$0.00
ADJUSTABLE ONE WAY TORQUE HINGE - HG-TQJ100-A

$166.30
One-Way Concealed Torque Hinge - HG-TQU15-A

$0.00