HG-TQS15-B

One-Way Torque Hinge - HG-TQS15-B

MSRP:
$35.00 USD
(No reviews yet) Write a Review
Adding to cart… The item has been added
Quantity:
Adding to cart… The item has been added
Product Description
  • Free stop (torque) in hinge closing direction. Allows for frictionless handling of doors in the hinge opening direction.
  • Surface mounted: can be used horizontally or vertically.
  • Install a catch or latch as well to keep lids or doors from sagging open.
  • Durability: successfully passed 20,000 open/close private cycles.
  • Ideal for medical or analytical equipment, automation devices, maintenance on various manufacturing equipment.
Product Specifications
Material
304 Stainless Steel
Finish
Barrel Polish
Weight of Item (g)
89
Length or Depth of Item when closed (mm)
67.5
Length or Depth of Item when closed (in)
2.6875
Height of Item (mm)
15.5
Height of Item (in)
0.625
Width of Item (mm)
46
Width of Item (in)
1.8125
Max. Torque (kgf-cm/ea)
15.3
Max. Torque (lbs-in/ea)
13.2
Min. Torque (kgf-cm/ea)
15.3
Min. Torque (lbs-in/ea)
13.2
Knuckles
1
Holes
4
Adjustable
N
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Dampening Direction
Closing Torque
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 screws
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

TORQUE HINGE (ONE WAY/DOWNWARD) - HG-TQA90-B

$178.00
One-Way Concealed Torque Hinge - HG-TQU15-B

$40.00
ADJUSTABLE ONE WAY TORQUE HINGE - HG-TQJ100-B

$166.30
One-Way Concealed Torque Hinge - HG-TQU15-A

$40.00
ADJUSTABLE ONE WAY TORQUE HINGE - HG-TQJ100-A

$166.30
BI-DIRECTIONAL ONE-WAY TORQUE HINGE - HG-TQW8080

$209.00
One-Way Concealed Torque Hinge (130° Wide Opening) - HG-TQWA15-B

$45.00
TORQUE HINGE (ONE WAY/UPWARD TOP-OPENING) - HG-TQA90-A

$178.00