Product Specifications
Material
Plastic (PA)
Finish
Orange
Weight of Item (g)
1.9
Length or Depth of Item when closed (mm)
9.1
Length or Depth of Item when closed (in)
0.375
Height of Item (mm)
53.5
Height of Item (in)
2.125
Width of Item (mm)
19.35
Width of Item (in)
0.8125
CC Length (in)
0
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files