AHS-20/SN

OVERLAY ANGLE HINGE - AHS-20/SN

MSRP:
$33.30 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Recommended Door Specifications: Thickness: Recess Mount-for AHS-20, 22.5 mm (7/8")
  • for AHS-24, 27 mm (1-1/16"), Surface Mount-for AHS-20, 19.5 mm (3/4")
  • for AHS-24, 24 mm (1"), Width: Max. 450 mm (17-3/4")
  • Height: Max. 700 mm (27-9/16"), Weight: Max. 2.6 kg (5.7 lbs) per pair
Product Specifications
Material
Brass
Finish
Satin Nickel
Weight of Item (g)
61
Length or Depth of Item when closed (mm)
26.5
Length or Depth of Item when closed (in)
1.0625
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
40
Width of Item (in)
1.625
Load Capacity (kg/pr)
2.6
Load Capacity (lbs/pr)
5.7
Max. Door Height (mm)
700
Max. Door Height (in)
27.5625
Max. Door Width (mm)
450
Max. Door Width (in)
17.6875
Max. Door Thickness (mm)
22.5
Max. Door Thickness (in)
0.875
Min. Door Thickness (mm)
0
Min. Door Thickness (in)
0
Knuckles
3
Holes
5
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files
2d/3d files

Related Products