Product Specifications
Material
Brass
Finish
Satin Nickel
Weight of Item (g)
161
Length or Depth of Item when closed (mm)
47.5
Length or Depth of Item when closed (in)
1.875
Height of Item (mm)
70
Height of Item (in)
2.8125
Width of Item (mm)
80
Width of Item (in)
3.1875
Load Capacity (kg/pr)
4
Load Capacity (lbs/pr)
8.8
Max. Door Height (mm)
700
Max. Door Height (in)
27.5625
Max. Door Width (in)
17.6875
Min. Door Thickness (mm)
25
Min. Door Thickness (in)
1
Holes
6
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 X 25 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files