Product Description
- Male self tapping heavy duty clip for thicker panels with increased loading
- 22 lb (10 kg) pull out load
Product Specifications
Material
Plastic (POM)
Finish
Black
Weight of Item (g)
2.3
Length or Depth of Item when closed (mm)
24.8
Length or Depth of Item when closed (in)
1
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
20
Width of Item (in)
0.8125
Min. Panel Thickness (mm)
15
Min. Panel Thickness (in)
0.5625
Pull Out Force (kg)
10
Pull Out Force (lbs)
22
Installation Type
Self tapping
For Drywall
N
Wall Panel Model
Y
Ceiling Panel Model
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files