Product Description
- Female side mounting screw fix clip suitable for various side mounting applications
Product Specifications
Material
Plastic (POM)
Finish
Brown
Weight of Item (g)
5.9
Length or Depth of Item when closed (mm)
19
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
19
Height of Item (in)
0.75
Width of Item (mm)
38
Width of Item (in)
1.5
Min. Panel Thickness (mm)
15
Min. Panel Thickness (in)
0.5625
Installation Type
Surface mount with screws (4)
For Drywall
N
Wall Panel Model
Y
Ceiling Panel Model
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5 mm or #6 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files