Product Description
- Female surface mount screw fix clip for use where a cavity is required
Product Specifications
Material
Plastic (POM)
Finish
White
Weight of Item (g)
5.9
Length or Depth of Item when closed (mm)
15.5
Length or Depth of Item when closed (in)
0.625
Height of Item (mm)
25
Height of Item (in)
1
Width of Item (mm)
48
Width of Item (in)
1.9375
Min. Panel Thickness (mm)
15
Min. Panel Thickness (in)
0.5625
Installation Type
Surface mount with screws (2)
For Drywall
N
Wall Panel Model
Y
Ceiling Panel Model
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5 mm or #6 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files