Product Specifications
Length or Depth of Item when closed (mm)
20
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
24.8
Height of Item (in)
1
Width of Item (mm)
20
Width of Item (in)
0.8125
Min. Panel Thickness (mm)
9
Min. Panel Thickness (in)
0.375
Pull Out Force (kg)
10
Pull Out Force (lbs)
22
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Is Accessory
N