PC-VMX

PANEL CLIP - VARIO SELF TAPPING MALE (HEAVY DUTY) - PC-VMX

MSRP:
$2.10 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Male self tapping clip with variable gap and high shear strength
  • 33 lb (15 kg) pull out load
Product Specifications
Material
Glass-Reinforced Plastic (PA)
Finish
Black
Weight of Item (g)
2.8
Length or Depth of Item when closed (mm)
24.8
Length or Depth of Item when closed (in)
1
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
20
Width of Item (in)
0.8125
Min. Panel Thickness (mm)
15
Min. Panel Thickness (in)
0.5625
Pull Out Force (kg)
10
Pull Out Force (lbs)
22
Installation Type
Self tapping
For Drywall
N
Wall Panel Model
Y
Ceiling Panel Model
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
PANEL CLIP - VARIO SELF TAPPING MALE (STANDARD) - PC-VM1

$1.60
PANEL CLIP - SELF TAPPING MALE HEAVY DUTY (BLACK) - PC-M2H

$1.70
PANEL CLIP - SELF TAPPING MALE - PC-M1B

$1.40
PANEL CLIP - SELF TAPPING FEMALE - PC-F1A

$1.40
PANEL CLIP - SURFACE MOUNT MALE HEAVY DUTY (BLACK) - PC-SM2H

$1.60
LOW PROFILE CLIP - SELF TAPPING MALE - LP-M8A

$1.20
INSTALL TOOL SELF TAPPING MALE CLIPS - CT-10

$92.30
PANEL CLIP - SURFACE MOUNT MALE - PC-SM2

$1.40
Image coming soon

$1.10