Product Description
- Double folded construction provides extra rigidity
- The knuckles on both ends are crimped to prevent the pin from being removed
- The hinge pin does not occupy the crimped knuckles on both ends
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
574
Length or Depth of Item when closed (mm)
5
Length or Depth of Item when closed (in)
0.25
Height of Item (mm)
32
Height of Item (in)
1.3125
Width of Item (mm)
1000
Width of Item (in)
39.375
Load Capacity (kg)
76
Load Capacity (lbs)
167
Holes
0
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files